Products
Codesys Products
Follow these links to find your product in our product database

Q300CDS – UHF RFID Reader with Codesys
User benefit: Direct connection of external devices, up to 2 W output power, switchable antenna polarisation and an integrated Ethernet interface

TX700 - HMI/PLC Operator Panels with Edge Controller
User benefit: Monitor, control and operate machines - visualize processes - preprocess, filter and transfer data to cloud services

TX700 - IIoT Edge Controller in IP20
User benefit: Modular, scalable hardware platform, optional pre-processing on the integrated controller, numerous drivers and interfaces

TBEN-L-PLC – IP67-PLC with Edge Controller
User benefit: Distributed intelligence with simple integration for control tasks directly on the machine or plant

BL20 – Modular I/O System in IP20
User benefit: BL20 can be optimally adapted to the specific signal requirements and controls applications independently as a programmable version.

BL67 – Modular I/O System in IP67
User benefit: BL67 is mounted directly in the field, optimally maps the specific signal requirements and thus reduces wiring outlay.

Codesys – PLC Programming Software
User benefit: Vendor independence enables PLC programs for different Ethernet protocols

Codesys Demo Programs – Application Examples for PLC Programming
User benefit: Experience clearly the possibilities of Codesys and use PLC blocks in your own applications

TX Visu Pro – Visualization Software
User benefit: Complex visualizations and communication with all well-known controllers
Select Country
Turck worldwide