Final Assembly – Robot Assembly of Windows
Block I/O modules speed up tool changes — worldwide in PROFINET, Ethernet/IP and Modbus-TCP networks
Two aspects are particularly important in the final assembly via robot production lines: short cycling times and high availability. The block I/O modules by Turck offer that and more with their durability and quick startup times. In fast startup mode (Profinet), modules are ready for operation after just 150 milliseconds. In quick-connect mode (Ethernet/IP), they are even faster after just 90 milliseconds.
Quick tool changes are therefore guaranteed. Additionally, due to their flexible multi-protocol firmware, the modules can be used with the three Ethernet protocols Profinet, Ethernet/IP, and Modbus TCP without the need for manual intervention. Machines and system parts can therefore be fitted with the same components and be used worldwide in the automotive industry.
Your Benefits
- Robust block I/O modules with protection type IP67 directly on the robot allow space-saving construction and quick installation
- Turck Multiprotocol allows the use of a module in Profinet, Ethernet/IP, and Modbus TCP networks
- Integrated fast startup/quick connect function for tool exchange applications