Products
Modularization Products
Follow these links to our product database and find the products that support your modularization strategy.
TX Series – HMI Edge Controller with CODESYS 3 PLC
User benefits: Decentralized automation with simple integration for control tasks directly on the machine or plant
TBEN-PLC – Edge Controller with CODESYS 3 PLC
User benefits: Decentralized Automation with simple integration for control tasks directly on the machine or plant
TBEN – Multiprotocol Ethernet I/O Solutions in IP67
User benefits: Easy integration into systems and diagnostic functions via integrated web servers also on smartphones
TBPN and TBIP – Safety Block I/O Modules
User benefit: The safety block modules TBPN and TBIP can control safety applications directly from the field – also as hybrid module.
BL67 – Modular I/O System in IP67
User benefit: BL67 is mounted directly in the field, optimally mapping the specific signal requirements and thus reducing the wiring effort.
BL20 – Modular I/O System in IP20
User advantage: BL20 can be optimally adapted to the specific signal requirements and, as a programmable version, controls applications independently.
FEN20 – Block I/O Module in IP20
User benefit: FEN20 modules perfectly connect signals in compact control boxes and control small applications as field logic controllers themselves.
Select Country
Turck worldwide