Applications
Digital Packaging Sorting with RFID
CIRCPACK by Veolia and TURCK use RFID technology to make the sortability of packaging measurable – and provide manufacturers with valuable data for sustainable packaging development
Car Body Identification in Automobile Production
End-to-end use of RFID for automobile identification
RFID Solution for Data Acquisition in Stator Production
Chinese electric motor manufacturer ensures quality and traceability of stator production by using Turck's RFID system to track the workpiece carriers
UHF RFID Tunnel for Goods Identification on Conveyor Belts
Complete package for setting up read tunnels simplifies reliable identification of RFID tags and returnable load carriers in logistics and production
Checking Hose Connections with RFID
B. Braun Medical AG guarantees reliable mixing and filling processes through fail-safe verification of hose connections in ATEX zone 2 – with an RFID solution from Turck
Reliable RFID Access Control for Inspection Robots
At the BASF plant in Antwerp, a four-legged inspection robot ensures the safety of the water treatment plant – and Turck's RFID solution ensures its reliable access to the charging station
Logistics: RFID Reduces Error Quota by 99 Percent
Building materials supplier Ahlsell drastically reduces delivery errors and increases sustainability in the supply chain with a powerful RFID complete solution
RFID: ROI Achieved After Three Avoided Delivery Errors
For a plastic pipe manufacturer, the RFID solution for the comprehensive control of loading and delivery processes pays off after just three delivery errors are avoided
Sustainable Tracking of RTIs thanks to RFID
Logistics services provider Recalo monitors its pool of returnable transport items (RTI) with a track and trace solution from Turck Vilant Systems and thus reduces its customers' CO2 footprint
RFID System Identifies Solar Cell Carriers
Chinese solar cell manufacturer uses Turck's RFID system to increase the quality and efficiency of its production
Carrier Identification in Electronics Manufacturing
Turck's identification solution for miniature workpiece carriers ensures precise single tag detection and increased efficiency in smartphone production
RFID Solution for Error-Proof Material Logistics
KEB Automation is expanding its automated driverless transport system with RFID technology into a fully automated and fail-safe material logistics solution
Modular Plant for Flexible and Efficient Production
Smart Automation developed a modular production line with decentralized control for an automotive supplier – from sensors to multiprotocol I/O modules, pre-assembled connection technology, LED lights right through to RFID
RFID with HF Bus Mode Eases Seed Storage
KWS optimizes and secures its seed production with Turck’s RFID solution for the wireless identification and temperature monitoring of silo boxes – Profinet S2 redundancy included
RFID Tracking of Battery Raw Materials with OPC UA
RFID system from a single source guarantees reliable processes – even with high throughput and complex and varying processes
RFID Solution with Smart Forklifts in Autombile Production
RFID solution with smart forklifts and IT integration via middleware from Turck Vilant Systems ensures reliable and fast goods flows in Chinese automotive plant
RFID Enables Unmanned Store at Major Building Site
Using an RFID system solution from Turck Vilant Systems, wholesaler chain ProMart developed the “EasyMart” shop concept – self-service containers or store rooms that make fixing materials and tools available at any time and on any site
RFID Support Enables Track and Trace in Food Production
Turck’s BL ident RFID system secures the traceability along the manufacturing and distribution chain of a Chinese food producer
Tracking Big Bags with RFID
Extensive control over the production and delivery process of assets as well as full compliance with legal requirements
Shipment Tracking for Raw Materials
Material transparency called for Sandvik to introduce an automated inbound processes with RFID
RFID-based Shipment Control Minimizes Errors
Jysk ensures delivery accuracy by fully automated tracking of position and direction movement of outgoing pallets
Error-free JIS Order Picking for Bumpers
UHF RFID tracking beyond trade and company boundaries ensures batch size one for automotive suppliers and OEMs
RFID-based Tracking of Inbound and Outbound Materials
ABB realizes 60 percent productivity growth by digitalizing their production including material flow tracking with an UHF-RFID system directly linked to the company’s SAP
Access Control for Protected Areas
Stand-alone RFID system reliably protects against unauthorized access to secure areas
RFID Bus Mode Ensures Quality of Lithium-Ion Batteries
Bus mode combines a high data transfer rate with a low cost per read position
Access Control with RFID System
Turck's IO-Link RFID system secures high-voltage tests at the Belgian railroad SNCB
RFID Control of Tube Connections in the Ex Area
Encapsulated HF reader identifies connections directly in Atex Zone 1/21 and transfers data to Ethernet gateways in Zone 2/22
Decentralized Package Verification
Retrofittable RFID tracking system eliminates errors from the packaging process
Selective Asparagus Harvester
AvL Motion is breaking new ground – with a machine for the selective harvesting of white asparagus, 'garnished' with high precision sensors as well as RFID and fieldbus technology from Turck
RFID System Increases Efficiency in Copper Pipe Production
A Chinese manufacturer monitors the production process for copper pipes with a Turck RFID system with decentralized control using BL20 gateways
Fast Tag Detection at Warehouse Gates
Multiplex operation with external antennas on RFID UHF read/write head Q180
Item-level Detection with UHF RFID
Near-field antennas and Q300 for individual detection throughout the production cycle
Decentralized monitoring of cooling stations
RFID system and decentralized logic guarantee high production quality of cable harnesses
Identification of Mobile Containers
With the BL ident RFID system from Turck, mobile containers can be checked without the need to open them
Identification of Chocolate Moulds
With the help of the RFID-technology chocolate moulds are able to control their individual chocolate production process.
Press Shop – Tool Identification
The combination of RFID and inductive proximity switches ensures smooth production workflows and prevents costly down times
Paint Shop – Skid Identification
Custom high-temperature data carriers are resistant to the aggressive chemicals in dip tanks, as well as to the high temperatures in drying ovens
RFID and I/O Modules for Safe Tool Changes
Kirschenhofer Maschinenbau GmbH, the special machine manufacturer, guarantees safe tool changes for truck catalytic converters with Turck’s BL ident I/O system and TBEN-S I/O modules
RFID Identification of Injector Nozzles
Sonplas uses Turck's BL ident RFID system and uprox+ sensors in an assembly plant for injector nozzles
UHF RFID in Food Distribution Center
With the construction of a distribution center for COOP in Norway, Turck and Witron demonstrate that UHF-RFID can also be used for short distances
Select Country
Turck worldwide





































_rdax_280x157p.jpg)