Advantages
One Device, Three Protocols
- Automatically adapts to the industrial Ethernet protocol being used
- EtherNet/IP, PROFINET, and Modbus TCP
- Turck Multiprotocol I/O device recognizes the master upon power-up and self-configures to that protocol
- Advanced webserver for device configuration, I/O parameterization, and diagnostics via web browser or mobile device
- Embedded Ethernet switch to support a variety of topologies, including linear and ring
PROFINET
- PROFINET Fast Startup (FSU) and Media Redundancy Protocol (MRP) supported
- Topology detection and automatic addressing available
- Multiprotocol devices support PROFINET RT, high featured gateway available specifically for PROFINET IRT


EtherNet/IP
- ODVA quick-connect (QC) and Device Level Ring (DLR) features supported
- Multiple configuration options available for a variety of PLC environments
Modbus TCP
- Bit register and function code support
- Easy integration within Schneider and Mitsubishi PLCs, PC Controls, and Process Automation systems

In this section
Select Country
Turck worldwide