

Guaranteed compatibility: All components of the UHF RFID gates are perfectly matched
UHF RFID Gates as a Complete Package
Turck's "Plug & Work" package contains all the components required for setting up and operating the RFID gates – no programming required
Turck has now launched complete solutions for setting up RFID gates for identification tasks in logistics and intralogistics processes, such as for the reliable recording of incoming and outgoing goods. All components, including the appropriate middleware and software, are coordinated so that the user can install and commission the gates without any further programming. In addition to the software, the complete package consists of a Q180 UHF reader with four antennas, four coaxial cables, an Ethernet cable as well as the traverse and the side panels for mounting the reader and antennas.
Your Benefits
- High detection reliability thanks to coordinated complete system
- Saves time, as there is no need for a lengthy search for compatible components
- Ready for use quickly thanks to simple commissioning and flexible mechanical design
Middleware and expert knowledge included
The Q180 UHF reader is equipped with a pre-installed software interface with standardized RFID functions and REST API. This complete package saves users and system integrators expensive consulting and programming services. As the components are perfectly matched, users minimize the risk of a bad investment and increase the recording reliability of the solution. Standardized interfaces and no-program installation also make it easier to schedule the commissioning of the identification points.
INDUSTRIES
- Logistics and intralogistics
- Production logistics for every sector
KEY FUNCTIONS
- Prefabricated mechanical system for error-free assembly
- Bulk detection using external antennas at predefined positions
- Ready-to-use software with standardized interface facilitates integration
RELATED CONTENT

Product Video: UHF RFID Gates
Take a look at the structure, components and functions of the RFID Gate in the animated product video

Whitepaper: Six Factors to Consider When Choosing the Appropriate RFID UHF Tag
What influence do material, design, temperature and other aspects of your application have on the choice of the right data carrier? Find the right RFID tag for your project with our whitepaper.

Webinar: RFID Gates in Logistics
Many process and plant planners are aiming to achieve full transparency across entire value chains and supply chains. How can this goal of end-to-end recording be achieved without having to carry out manual steps? RFID gates may be the answer. Learn more in our recorded webinar!

Application: Fast Tag Detection at Warehouse Gates
Multiplex operation with external antennas on UHF RFID read/write head Q180. Learn more!

Product News: RFID Tunnel Solution for Intralogistics
Turck's turnkey UHF RFID tunnel for conveyor belt applications is ready for immediate use, can be flexibly integrated and ensures precise tracking in intralogistics

At a Glance: Track and Trace for Intralogistics
Sustainable Time and Cost Optimization for Production Logistics with RFID

At a Glance: Digitize your Flow of Goods with RFID Systems
Reliable processes in production and logistics
PRODUCT DATA

All Details about the UHF RFID Gates
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more
DIGITAL SHOWCASE
Select Country
Turck worldwide