Turck's UHF RFID Tunnel: ready for immediate use for precise multitag detection and seamless integration in intralogistics processes
RFID Tunnel Solution for Intralogistics
03/25 – Turck's turnkey UHF RFID tunnel for conveyor belt applications is ready for immediate use, can be flexibly integrated and ensures precise tracking in intralogistics
Mülheim, January 16, 2025Turck's new UHF-SYS-TUNNEL RFID tunnel offers a ready-to-use, flexible detection solution for the automation of intralogistics processes. The no-code technology and a standardized interface simplify integration into existing systems and thus accelerate data acquisition and process integration. The RFID tunnel is designed for a wide range of applications in the flow of goods on conveyor belt applications and is ideal for incoming and outgoing inspections as well as bulk detection in production and warehouse logistics. The multi-tag function and the closed housing ensure reliable detection, even with large quantities of goods.
The all-in-one solution consists of a UHF reader with four powerful antennas, matching coaxial cables and a closed tunnel housing with all brackets and screws for quick installation. The prefabricated mechanical structure and the standardized set with just one part number enable error-free and fast commissioning.
Further Information
Select Country
Turck worldwide