Now also with CANopen: Turck's inclinometers with a hybrid measuring principle for maximum precision in dynamic applications
Dynamic Inclinometers with CANopen
14/24 – Turck's MEMS/gyroscope sensors now also available with CANopen interface for mobile equipment
Mülheim, October 30, 2024Turck is now also offering its QR20 inclinometers with a CANopen interface, thus expanding the existing range with IO-Link, switching and analog outputs. The new CANopen inclinometers with their large power supply range from 8 to 36 VDC and the E1 approval are ideal for use in mobile machinery such as wheel loaders, tippers and telescopic platforms. The patented spirit level function enables quick and easy installation.
All QR20 inclinometers are available as single-axis devices for static (B1N) or dynamic applications (B1NF) and as dual-axis sensors for static (B2N) or dynamic applications (B2NF). The inclinometers use a fusion of a gyroscope signal and MEMS acceleration measurement, which makes them more effective at compensating for shocks and vibrations than conventional sensors. This ensures precise and stable measurement even in moving or vibrating environments.
Further Information
- Product News: Learn More About Benefits, Industries and Key Functions
 - Product Link: B1N360V with CANopen: Single Axis, Static
 - Product Link: B2N85H with CANopen: Dual Axis, Static
 - Product Link: B1NF360V with CANopen: Single Axis, Dynamic
 - Product Link: B2NF85H with CANopen: Dual Axis, Dynamic
 - Download Text and Image: Turck1424.zip [ZIP, 3,55 MB]
 
Select Country
Turck worldwide