Guaranteed compatibility: All components of the UHF RFID gates are perfectly matched
UHF RFID Gates as a Complete Package
02/25 – Turck's "Plug & Work" package contains all the components required for setting up and operating the RFID gates – no programming required
Turck has now launched complete solutions for setting up RFID gates for identification tasks in logistics and intralogistics processes, such as for the reliable recording of incoming and outgoing goods. All components, including the appropriate middleware and software, are coordinated so that the user can install and commission the gates without any further programming. In addition to the software, the complete package consists of a Q180 UHF reader with four antennas, four coaxial cables, an Ethernet cable as well as the traverse and the side panels for mounting the reader and antennas.
The Q180 UHF reader is equipped with a pre-installed software interface with standardized RFID functions and REST API. This complete package saves users and system integrators expensive consulting and programming services. As the components are perfectly matched, users minimize the risk of a bad investment and increase the recording reliability of the solution. Standardized interfaces and no-program installation also make it easier to schedule the commissioning of the identification points.
Further Information
Select Country
Turck worldwide